Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-PM12M-12C-96

Base Product: ATLAS

ATLAS 12 ft Monopole Platform with (12) 2.88" OD x 96" Antenna Pipes. Includes Top Rail Kit.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The innovative ATLAS Monopole Platform provides high-load performance, Lower EPA, and reduced weight – all with a single-point tower connection.

NOTE: Engineering loading based on Antenna pipes vertically centered on main horizontal face.

Product Classification

Product Type Monopole platform kit
Product Series ATLAS
Country Specific for United States

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 2438.400 mm | 96 in
Face Width 45.720 m | 150 ft
Platform Width 3810.000 mm | 150 in
Width 3810.000 mm | 150 in
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Mounting Circumference, maximum 1143.000 mm | 45 in
Mounting Circumference, minimum 304.800 mm | 12 in

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Mounting hardware | Plain end pipes (12) | Platform | Rail | Ring mount
Weight, net 1025.119 kg | 2260 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Product Type Monopole platform kit
Product Series ATLAS
Country Specific for United States

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 2438.400 mm | 96 in
Face Width 45.720 m | 150 ft
Platform Width 3810.000 mm | 150 in
Width 3810.000 mm | 150 in
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Mounting Circumference, maximum 1143.000 mm | 45 in
Mounting Circumference, minimum 304.800 mm | 12 in

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Mounting hardware | Plain end pipes (12) | Platform | Rail | Ring mount
Weight, net 1025.119 kg | 2260 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant, Compliant/Exempted

Product Specification

Product Specification