Warning Icon
This product was discontinued on: July 30, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • CMAX-O-43-UW-I53
    Cell-Max™ Low PIM Omni In-building Antenna, 617–6000 MHz (Recessed ceiling mount kit PN:7760591 sold separately)

CMAX-O-UW-I53

Cell-Max™ Low PIM Omni In-building Antenna, 617–6000 MHz (Recessed ceiling mount kit PN:7760591 sold separately)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type In-building antenna
Product Brand Cell-Max™

General Specifications

Application Indoor
Antenna Type Omni
Antenna Array Characteristic SISO
Polarization Vertical
Color White (RAL 9016)
Mounting Thru-hole ceiling mount (optional)
Number of Ports 1
Pigtail Cable 670-141SXE, plenum rated
Radome Material ASA+PC, UV stabilized
RF Connector Interface N Female

Dimensions

Height 82 mm | 3.228 in
Pigtail Length 500 mm | 19.685 in
Outer Diameter 206 mm | 8.11 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 698 MHz | 698 – 960 MHz | 1400 – 1600 MHz | 1710 – 2700 MHz | 3300 – 3800 MHz | 5150 – 5925 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 617–698 698–960 1400–1600 1710–2700 3300–3800 5150–5925
Gain, dBi 2.1 2.1 3.0 4.0 4.3 5.4
Beamwidth, Horizontal, degrees 360 360 360 360 360 360
VSWR | Return loss, dB 1.7 | 11.7 1.5 | 14.0 1.7 | 11.7 1.5 | 14.0 1.6 | 12.7 1.6 | 12.7
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 100 100 100 100 100 100

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%

Packaging and Weights

Height, packed 210 mm | 8.268 in
Width, packed 190 mm | 7.48 in
Length, packed 210 mm | 8.268 in
Packaging quantity 1
Weight, gross 0.6 kg | 1.323 lb
Weight, net 0.4 kg | 0.882 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type In-building antenna
Product Brand Cell-Max™

General Specifications

Application Indoor
Antenna Type Omni
Antenna Array Characteristic SISO
Polarization Vertical
Color White (RAL 9016)
Mounting Thru-hole ceiling mount (optional)
Number of Ports 1
Pigtail Cable 670-141SXE, plenum rated
Radome Material ASA+PC, UV stabilized
RF Connector Interface N Female

Dimensions

Height 82 mm | 3.228 in
Pigtail Length 500 mm | 19.685 in
Outer Diameter 206 mm | 8.11 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 698 MHz | 698 – 960 MHz | 1400 – 1600 MHz | 1710 – 2700 MHz | 3300 – 3800 MHz | 5150 – 5925 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 617–698 698–960 1400–1600 1710–2700 3300–3800 5150–5925
Gain, dBi 2.1 2.1 3.0 4.0 4.3 5.4
Beamwidth, Horizontal, degrees 360 360 360 360 360 360
VSWR | Return loss, dB 1.7 | 11.7 1.5 | 14.0 1.7 | 11.7 1.5 | 14.0 1.6 | 12.7 1.6 | 12.7
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 100 100 100 100 100 100

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%

Packaging and Weights

Height, packed 210 mm | 8.268 in
Width, packed 190 mm | 7.48 in
Length, packed 210 mm | 8.268 in
Packaging quantity 1
Weight, gross 0.6 kg | 1.323 lb
Weight, net 0.4 kg | 0.882 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system