Warning Icon
This product was discontinued on: July 31, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

C-15-TCPUSE-N-AI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

15 dB, Low PIM Air Directional Coupler, 340–2700 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 23 mm | 0.906 in
Width 76 mm | 2.992 in
Length 211 mm | 8.307 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.5 dB @ 340–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 15 dB
Coupling Tolerance ±1.2dB @ 380–2700 MHz | ±1.7dB @ 340–380 MHz
Impedance 50 ohm
Isolation at Frequency Band 35 dB @ 340–2700 MHz
Operating Frequency Band 340 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 42 mm | 1.654 in
Width, packed 77 mm | 3.031 in
Length, packed 258 mm | 10.157 in
Weight, gross 0.58 kg | 1.279 lb
Weight, net 0.52 kg | 1.146 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 23 mm | 0.906 in
Width 76 mm | 2.992 in
Length 211 mm | 8.307 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.5 dB @ 340–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 15 dB
Coupling Tolerance ±1.2dB @ 380–2700 MHz | ±1.7dB @ 340–380 MHz
Impedance 50 ohm
Isolation at Frequency Band 35 dB @ 340–2700 MHz
Operating Frequency Band 340 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 42 mm | 1.654 in
Width, packed 77 mm | 3.031 in
Length, packed 258 mm | 10.157 in
Weight, gross 0.58 kg | 1.279 lb
Weight, net 0.52 kg | 1.146 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification