Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

H-3-TCPUSE-N-AI6

Base Product: H-3

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Low PIM Air Dielectric Hybrid Coupler, 340–2700 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Hybrid coupler

General Specifications

Device Type Hybrid
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 32 mm | 1.26 in
Width 85 mm | 3.346 in
Length 184 mm | 7.244 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.3 dB @ 340–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 3.1 dB
Coupling Tolerance ±0.9dB @ 380–2700 MHz | ±1.4dB @ 340–380 MHz
Impedance 50 ohm
Isolation at Frequency Band 23 dB @ 340–2700 MHz
Operating Frequency Band 340 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 42 mm | 1.654 in
Width, packed 100 mm | 3.937 in
Length, packed 220 mm | 8.661 in
Weight, gross 0.73 kg | 1.609 lb
Weight, net 0.67 kg | 1.477 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Hybrid coupler

General Specifications

Device Type Hybrid
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 32 mm | 1.26 in
Width 85 mm | 3.346 in
Length 184 mm | 7.244 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.3 dB @ 340–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 3.1 dB
Coupling Tolerance ±0.9dB @ 380–2700 MHz | ±1.4dB @ 340–380 MHz
Impedance 50 ohm
Isolation at Frequency Band 23 dB @ 340–2700 MHz
Operating Frequency Band 340 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 42 mm | 1.654 in
Width, packed 100 mm | 3.937 in
Length, packed 220 mm | 8.661 in
Weight, gross 0.73 kg | 1.609 lb
Weight, net 0.67 kg | 1.477 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance