Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

LM400-L

Base Product: P2P-MAN

4-port Low-pressure Line Monitor, 19 in rack/wall mountable, 0–2.0 psig, 25 ft of tubing per port

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Monitor

General Specifications

Distribution System Manifold
Mounting Rack | Shelf | Wall
Port Count 4
Port Type 3/8 in PE tube
Rack Type EIA 19 in
Rack Units 4
Regulated Output Pressure, maximum 13.79 kPa | 2 psig
Regulated Output Pressure, minimum 0 kPa | 0 psig

Dimensions

Product Height 177.8 mm | 7 in
Product Width 482.6 mm | 19 in
Product Depth 203.2 mm | 8 in

Environmental Specifications

Operating Temperature +1 °C to +40 °C (+33 °F to +104 °F)

Packaging and Weights

Height, packed 304.8 mm | 12 in
Width, packed 457.2 mm | 18 in
Depth, packed 584.2 mm | 23 in
Included 90º elbow fitting | Cable clamp | Cable tie | Instruction sheet | Male connector fitting
Weight, gross 15 kg | 33.069 lb
Weight, net 12 kg | 26.455 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Monitor

General Specifications

Distribution System Manifold
Mounting Rack | Shelf | Wall
Port Count 4
Port Type 3/8 in PE tube
Rack Type EIA 19 in
Rack Units 4
Regulated Output Pressure, maximum 13.79 kPa | 2 psig
Regulated Output Pressure, minimum 0 kPa | 0 psig

Dimensions

Product Height 177.8 mm | 7 in
Product Width 482.6 mm | 19 in
Product Depth 203.2 mm | 8 in

Environmental Specifications

Operating Temperature +1 °C to +40 °C (+33 °F to +104 °F)

Packaging and Weights

Height, packed 304.8 mm | 12 in
Width, packed 457.2 mm | 18 in
Depth, packed 584.2 mm | 23 in
Included 90º elbow fitting | Cable clamp | Cable tie | Instruction sheet | Male connector fitting
Weight, gross 15 kg | 33.069 lb
Weight, net 12 kg | 26.455 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category