Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MR050B-KIT-CNTLR

MR050B Controller Replacement Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Replacement kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Included Control module replacement | Instruction sheet
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Replacement kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Included Control module replacement | Instruction sheet
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category