Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CHPMAX5000-OPTICS | CHP Max5000® Headend Optics Platform

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

1.2 GHz Platform - Chassis, Power Supplies, and Management Modules

Specifications
Finish making your selections or clear them to view relevant specifications.
Get Connected to the Access Technologies Resource Center

Find manuals, quick guides, data sheets, videos and much more!

Explore Access Technologies Resource Center

Features and Benefits
CHP Max5000® Headend chassis applications converge HFC and digital transport onto a single scalable system, allowing operators to accelerate deployment of VOD, high-speed data, telephony, and other advanced services in a space-saving footprint. The CHP Max5000 offers 13 module slots in a 2RU chassis: 10 module slots for application modules, 2 for isolated redundant power supplies, and 1 for a local or remote management module. A high-speed shelf interconnect option with a 100 BaseT Ethernet connection provides operators with daisy chaining capability for multiple chassis, while front or rear fiber connection options provide them with installation and maintenance flexibility. By utilizing CHP Max5000 Headend chassis applications, operators can seamlessly and easily stay in line with future goals, add new services, and strongly position their services against the competition.

CHP Max5000 isolated, load‐sharing, redundant power supplies are efficient, switched mode modules that accept either AC or DC input. One power supply supports a completely loaded chassis, while two offer power redundancy that eliminates service interruption if one power supply or line‐in feed service fails. The CHP Max5000 provides Universal management through the Craft interface, SNMP with HMS, or remote IP access via a Craft Management Module (CMM) or System Management Module (SMM).

Operators with a large base of active CHP Max5000 Converged Headend Platform can seamlessly and easily transition to any CHP Max5000 application. The addition of new multiwavelength transmitters into the CHP Max5000 portfolio enables operators to maximize their installed fiber assets by multiplying the number of customers that can be serviced for more voice, video, and data services revenues.
  • Optimize headend and hub efficiencies with industry leading density and low power consumption of up to 20 transmitters or 40 receivers per 2RU chassis
  • Up to 44 full spectrum wavelengths for harvesting new bandwidth through node segmentation
  • Support multiple optical architectures including full spectrum, overlay, and RFoG
  • Integrated optical passives for further reduction of footprint
  • DOCSIS® 3.1 support for future capacity expansion to 1.2 GHz downstream, 300 MHz upstream
  • Transmitters with variable output reduce need for troublesome optical attenuators and front or rear fiber connection to simplify installation and cable management
  • Local/Remote Craft Management (CMM) and System Management (SMM) modules
  • Configure, monitor, and manage with CORView™ Element Management System
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Headend optics platform

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Headend optics platform