Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760248278 | OFDC-B8G-L2/GG-NN-N-66

  • Available in:
  • EMEA
OFDC B8G Fiber Optic Splice/Patch Closure, Gel Cable sealing, 4 pre-installed 12 fiber trays , 1 pre-installed 18 fiber splice tray, 8 duplex LC/APC adapters, 16 pigtails, no splitter
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
  • Individual access to drop cable connection area and seperate zones for looped cable storage for most cable types
  • Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
  • Allows easy pass-through cabling and integration of optical components, even at later deployment stages
Specifications

Product Classification

Regional Availability EMEA
Product Type Single-ended, rectangular fiber closure
Product Series OFDC

General Specifications

Cable Sealing Type Compressed gel
Color Black
Mounting Manhole | Pedestal | Strand | Wall

Dimensions

Height 128 mm | 5.039 in
Width 156 mm | 6.142 in
Length 324 mm | 12.756 in

Ordering Tree

Click on image to enlarge.

Material Specifications

Material Type Rugged polymer

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity 93%, non-condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Single-ended, rectangular fiber closure
Product Series OFDC

General Specifications

Cable Sealing Type Compressed gel
Color Black
Mounting Manhole | Pedestal | Strand | Wall

Dimensions

Height 128 mm | 5.039 in
Width 156 mm | 6.142 in
Length 324 mm | 12.756 in

Material Specifications

Material Type Rugged polymer

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity 93%, non-condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance