Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

PPB1-NS-CG

  • Available in:
  • EMEA
  • Latin America
  • North America
ProPatch® Lite Bantam Normals Strapped Panel, bantam jacks with solder lugs, loaded with 96 PJ839 jacks
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Audio patch panel
Product Brand Pro Patch®
Product Series ProPatch

General Specifications

Application For use with Bantam audio patch cords
Growth Configuration Fully loaded
Interface, front Bantam jack
Mounting Rack, horizontally oriented
Rack Type EIA 19 in
Rack Units 1
Termination Type Solder lugs
Total Ports, quantity 96
Wiring Normals strapped

Dimensions

Height 44.5 mm | 1.752 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Steel

Mechanical Specifications

Plug Insertion Force, maximum 31 N | 6.969 lbf
Plug Insertion Life, minimum 20000 times
Plug Retention Force, minimum 9 N | 2.023 lbf

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Relative Humidity Up to 95%, non-condensing
Environmental Standard MIL-STD-202
Flammability Rating UL 94 V-0

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Audio patch panel
Product Brand Pro Patch®
Product Series ProPatch

General Specifications

Application For use with Bantam audio patch cords
Growth Configuration Fully loaded
Interface, front Bantam jack
Mounting Rack, horizontally oriented
Rack Type EIA 19 in
Rack Units 1
Termination Type Solder lugs
Total Ports, quantity 96
Wiring Normals strapped

Dimensions

Height 44.5 mm | 1.752 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Steel

Mechanical Specifications

Plug Insertion Force, maximum 31 N | 6.969 lbf
Plug Insertion Life, minimum 20000 times
Plug Retention Force, minimum 9 N | 2.023 lbf

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Relative Humidity Up to 95%, non-condensing
Environmental Standard MIL-STD-202
Flammability Rating UL 94 V-0

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category