FDH3000-CLOSURE
Base Product
- Available in:
- North America
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution closure |
Product Series | FDH 3000 |
General Specifications
Color | Black |
Dimensions
Height | 722 mm | 28.425 in |
Width | 257 mm | 10.118 in |
Environmental Specifications
Environmental Space | Above ground |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution closure |
Product Series | FDH 3000 |
General Specifications
Color | Black |
Dimensions
Height | 722 mm | 28.425 in |
Width | 257 mm | 10.118 in |
Environmental Specifications
Environmental Space | Above ground |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse