Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

F4VMPLCAF

  • Available in:
  • Europe
  • Middle East/Africa
OM5 MPO (female) to LC, InstaPATCH® 360 Ruggedized Fiber Fanout Cable Assembly, 24-Fiber, Low Smoke Zero Halogen (LSZH)
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Europe | Middle East/Africa
Portfolio CommScope®
Product Type Ruggedized fanout
Product Brand SYSTIMAX InstaPATCH® 360
Ordering Note For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | Not available in the United States or Canada

General Specifications

Color, boot A Black
Color, boot B Lime green
Color, connector A Lime green
Color, connector B Beige
Construction Type Stranded
Fibers per Subunit, quantity 12
Furcation Color Lime green
Interface, Connector A MPO-12/UPC Female
Interface, Connector B LC/UPC
Jacket Color Lime green
Total Fibers, quantity 24

Dimensions

Cable Assembly Length, minimum (ft) 8
Cable Assembly Length, maximum (ft) 999
Cable Assembly Length, minimum (m) 3
Cable Assembly Length, maximum (m) 999

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Multimode
Fiber Type OM5, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Europe | Middle East/Africa
Portfolio CommScope®
Product Type Ruggedized fanout
Product Brand SYSTIMAX InstaPATCH® 360
Ordering Note For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | Not available in the United States or Canada

General Specifications

Color, boot A Black
Color, boot B Lime green
Color, connector A Lime green
Color, connector B Beige
Construction Type Stranded
Fibers per Subunit, quantity 12
Furcation Color Lime green
Interface, Connector A MPO-12/UPC Female
Interface, Connector B LC/UPC
Jacket Color Lime green
Total Fibers, quantity 24

Dimensions

Cable Assembly Length, minimum (ft) 8
Cable Assembly Length, maximum (ft) 999
Cable Assembly Length, minimum (m) 3
Cable Assembly Length, maximum (m) 999

Optical Specifications

Fiber Mode Multimode
Fiber Type OM5, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance