Plateforme clients et partenaires COVID-19 CommScope Visiter
Produits
Résultats connexes
Plateforme clients et partenaires COVID-19 CommScope Visiter
E₂O® Coaxial/Microduct Hybrid Buried Cable
Product Type | Hybrid cable, coax and fiber-duct |
Product Brand | E₂O® |
Cable Series | QR 715 |
Height | 37.338 mm | 1.47 in |
Width | 21.463 mm | 0.845 in |
Outer Jacket Thickness, nominal | 0.762 mm | 0.03 in |
Outer Jacket Material | Medium density polyethylene (MDPE) |
Minimum Bend Radius | 203.2 mm | 8 in |
Pulling Tension, maximum | 95.254 kg | 210 lb |
Environmental Space | Buried |
Weight, gross | 403.292 kg/km | 271 lb/kft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Hybrid cable, coax and fiber-duct |
Product Brand | E₂O® |
Cable Series | QR 715 |
Height | 37.338 mm | 1.47 in |
Width | 21.463 mm | 0.845 in |
Outer Jacket Thickness, nominal | 0.762 mm | 0.03 in |
Outer Jacket Material | Medium density polyethylene (MDPE) |
Minimum Bend Radius | 203.2 mm | 8 in |
Pulling Tension, maximum | 95.254 kg | 210 lb |
Environmental Space | Buried |
Weight, gross | 403.292 kg/km | 271 lb/kft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |