Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CX376011 | 200T004QR540JCASS COEX

Base Product: SCH 40

ConQuest® Cable in Conduit, 2 in, SCH 40, Terracotta (QR® 540 JCASS)

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial cable-in-conduit
Product Brand ConQuest®
Product Series 540 Series

General Specifications

Cable Type 540 series
Cable-In-Conduit Type QR® in duct
Color Terracotta
Conduit Type Non-toneable
Wall Type Smooth

Dimensions

Length 1127.76 m | 3700 ft
Wall Thickness Designation SCH 40
Nominal Size 2 in

Packaging and Weights

Weight, net 837.836 kg/km | 563 lb/kft

Product Classification

Product Type Coaxial cable-in-conduit
Product Brand ConQuest®
Product Series 540 Series

General Specifications

Cable Type 540 series
Cable-In-Conduit Type QR® in duct
Color Terracotta
Conduit Type Non-toneable
Wall Type Smooth

Dimensions

Length 1127.76 m | 3700 ft
Wall Thickness Designation SCH 40
Nominal Size 2 in

Packaging and Weights

Weight, net 837.836 kg/km | 563 lb/kft
Other Ways to Browse

Browse by Category

Browse by Category