D-L2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Features and Benefits
- CommScope’s outside plant fiber cables are made with high-performance, standards-compliant materials
- The portfolio includes both armored and dielectric designs available with dry or gel-filled tubes
- Superior mechanical and optical performance with unmatched stability and quality
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | D-L2 |
General Specifications
Cable Type | Stranded loose tube |
Construction Type | Armored |
Subunit Type | Gel-free |
Jacket Color | Black |
Environmental Specifications
Environmental Space | Aerial, lashed | Buried |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | D-L2 |
General Specifications
Cable Type | Stranded loose tube |
Construction Type | Armored |
Subunit Type | Gel-free |
Jacket Color | Black |
Environmental Specifications
Environmental Space | Aerial, lashed | Buried |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse