WBC-100
WBC-100, 50 Ohm Braided Coaxial Cable, black PVC jacket
Specifications
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-100 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-100 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 1.52 mm | 0.06 in |
Diameter Over Jacket | 2.67 mm | 0.105 in |
Inner Conductor OD | 0.46 mm | 0.018 in |
Outer Conductor OD | 1.65 mm | 0.065 in |
Nominal Size | 0.100 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 98.4 pF/m | 29.992 pF/ft |
dc Resistance, Inner Conductor | 265 ohms/km | 80.772 ohms/kft |
dc Resistance, Outer Conductor | 47.56 ohms/km | 14.496 ohms/kft |
dc Test Voltage | 500 V |
Jacket Spark Test Voltage (rms) | 2500 V |
Maximum Frequency | 90 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 0.6 kW |
Velocity | 66 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 12.800 | 3.900 |
50.0 MHz | 16.700 | 5.100 |
150.0 MHz | 29.200 | 8.900 |
220.0 MHz | 35.800 | 10.900 |
450.0 MHz | 51.800 | 15.800 |
900.0 MHz | 74.800 | 22.800 |
1500.0 MHz | 98.700 | 30.100 |
1800.0 MHz | 108.900 | 33.200 |
2000.0 MHz | 115.500 | 35.200 |
2500.0 MHz | 130.500 | 39.800 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | PE |
Jacket Material | PVC |
Inner Conductor Material | Copper-clad steel wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 6.35 mm | 0.25 in |
Tensile Strength | 7 kg | 15.432 lb |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Cable weight | 0.02 kg/m | 0.013 lb/ft |
Packaging Type | Reel |
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-100 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-100 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 1.52 mm | 0.06 in |
Diameter Over Jacket | 2.67 mm | 0.105 in |
Inner Conductor OD | 0.46 mm | 0.018 in |
Outer Conductor OD | 1.65 mm | 0.065 in |
Nominal Size | 0.100 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 98.4 pF/m | 29.992 pF/ft |
dc Resistance, Inner Conductor | 265 ohms/km | 80.772 ohms/kft |
dc Resistance, Outer Conductor | 47.56 ohms/km | 14.496 ohms/kft |
dc Test Voltage | 500 V |
Jacket Spark Test Voltage (rms) | 2500 V |
Maximum Frequency | 90 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 0.6 kW |
Velocity | 66 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 12.800 | 3.900 |
50.0 MHz | 16.700 | 5.100 |
150.0 MHz | 29.200 | 8.900 |
220.0 MHz | 35.800 | 10.900 |
450.0 MHz | 51.800 | 15.800 |
900.0 MHz | 74.800 | 22.800 |
1500.0 MHz | 98.700 | 30.100 |
1800.0 MHz | 108.900 | 33.200 |
2000.0 MHz | 115.500 | 35.200 |
2500.0 MHz | 130.500 | 39.800 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | PE |
Jacket Material | PVC |
Inner Conductor Material | Copper-clad steel wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 6.35 mm | 0.25 in |
Tensile Strength | 7 kg | 15.432 lb |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Cable weight | 0.02 kg/m | 0.013 lb/ft |
Packaging Type | Reel |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse