Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSMF1APDU5VPI

Passive VoIP MoCA Amplifier, unity forward/reverse, 85 MHz return, five ports, with power inserter

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type All ports down amplifier | Two-way subscriber amplifier | VoIP subscriber amplifier
Application Indoor | Outdoor
Patent Number 7912431 (expires 8/2/2025)
Video Ports, quantity 4
Video Standard NTSC
VoIP Passive Ports, quantity 1

Electrical Specifications

Distortion Performance (CCN), minimum 60 dBc
Distortion Performance (CSO), minimum 65 dBc
Distortion Performance (CTB), minimum 73 dBc
Distortion Performance (DSO), minimum 55 dBc
Distortion Performance (DTO), minimum 60 dBc
Distortion Performance (X-Mod), minimum 73 dB
Group Delay, 2nd channel, maximum 30 ns
Group Delay, channel 3, maximum 15 ns
Group Delay, channel 4–6, maximum 5 ns
Group Delay, reverse, maximum 25 ns
Hum Modulation, minimum -75 dB
Impedance 75 ohm
Operating Current at Voltage 380 mA @ 15 Vdc
Shielding Effectiveness, minimum 100 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on all ports
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 25 dB @ 5–1002 MHz
Isolation at Frequency Band, output to VoIP, minimum 25 dB @ 5–1002 MHz
Isolation at Frequency Band, power port to RF output, minimum 60 dB @ 5–1002 MHz
Isolation at Frequency Band, VoIP to output, minimum 25 dB @ 5–1002 MHz

Electrical Specifications, MoCA

Band Rejection, output to input, minimum 40 dB
Band Rejection, VOIP to input, minimum 35 dB
Insertion Loss, output to output, maximum 35 dB
Insertion Loss, output to VOIP, maximum 35 dB
Insertion Loss, VOIP to output, maximum 35 dB
Operating Frequency Band 1125 – 1675 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±1.0 dB
Insertion Loss, video ports 0 dB
Return Loss, minimum 20 dB
Noise Figure, maximum 18 dB
Operating Frequency Band 5 – 85 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±1.0 dB
Gain, video ports 0 dB
Noise Figure, maximum 10.5 dB
Operating Frequency Band 102 – 1002 MHz
Return Loss, minimum 20 dB

Electrical Specifications, VoIP

Insertion Loss Rx at Frequency Band, VoIP ports, maximum 4.3 dB @ 5–42 MHz
Insertion Loss Tx at Frequency Band, VoIP ports, maximum 4.5 dB @ 54–550 MHz | 6.0 dB @ 550-1002 MHz
Return Loss at Frequency Band, VoIP ports, minimum 20 dB @ 5–1002 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard SCTE

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 247.65 mm | 9.75 in
Length, packed 508 mm | 20 in
Carton Quantity 20
Included Power adapter | Power inserter
Weight, gross 9.072 kg | 20 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type All ports down amplifier | Two-way subscriber amplifier | VoIP subscriber amplifier
Application Indoor | Outdoor
Patent Number 7912431 (expires 8/2/2025)
Video Ports, quantity 4
Video Standard NTSC
VoIP Passive Ports, quantity 1

Electrical Specifications

Distortion Performance (CCN), minimum 60 dBc
Distortion Performance (CSO), minimum 65 dBc
Distortion Performance (CTB), minimum 73 dBc
Distortion Performance (DSO), minimum 55 dBc
Distortion Performance (DTO), minimum 60 dBc
Distortion Performance (X-Mod), minimum 73 dB
Group Delay, 2nd channel, maximum 30 ns
Group Delay, channel 3, maximum 15 ns
Group Delay, channel 4–6, maximum 5 ns
Group Delay, reverse, maximum 25 ns
Hum Modulation, minimum -75 dB
Impedance 75 ohm
Operating Current at Voltage 380 mA @ 15 Vdc
Shielding Effectiveness, minimum 100 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on all ports
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 25 dB @ 5–1002 MHz
Isolation at Frequency Band, output to VoIP, minimum 25 dB @ 5–1002 MHz
Isolation at Frequency Band, power port to RF output, minimum 60 dB @ 5–1002 MHz
Isolation at Frequency Band, VoIP to output, minimum 25 dB @ 5–1002 MHz

Electrical Specifications, MoCA

Band Rejection, output to input, minimum 40 dB
Band Rejection, VOIP to input, minimum 35 dB
Insertion Loss, output to output, maximum 35 dB
Insertion Loss, output to VOIP, maximum 35 dB
Insertion Loss, VOIP to output, maximum 35 dB
Operating Frequency Band 1125 – 1675 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±1.0 dB
Insertion Loss, video ports 0 dB
Return Loss, minimum 20 dB
Noise Figure, maximum 18 dB
Operating Frequency Band 5 – 85 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±1.0 dB
Gain, video ports 0 dB
Noise Figure, maximum 10.5 dB
Operating Frequency Band 102 – 1002 MHz
Return Loss, minimum 20 dB

Electrical Specifications, VoIP

Insertion Loss Rx at Frequency Band, VoIP ports, maximum 4.3 dB @ 5–42 MHz
Insertion Loss Tx at Frequency Band, VoIP ports, maximum 4.5 dB @ 54–550 MHz | 6.0 dB @ 550-1002 MHz
Return Loss at Frequency Band, VoIP ports, minimum 20 dB @ 5–1002 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard SCTE

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 247.65 mm | 9.75 in
Length, packed 508 mm | 20 in
Carton Quantity 20
Included Power adapter | Power inserter
Weight, gross 9.072 kg | 20 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance