Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

SVA1N15PRSN

HomeConnect® Nano Subscriber Amplifier, 15 dB, NTSC, one port

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type International subscriber amplifier
Application Indoor | Outdoor
Patent Number 8081427 (expires 7/31/2029)
Video Ports, quantity 1
Video Standard NTSC

Electrical Specifications

Distortion Performance (CCN), minimum 70 dBc
Distortion Performance (CSO), minimum 65 dBc
Distortion Performance (CTB), minimum 80 dBc
Distortion Performance (X-Mod), minimum 75 dB
Group Delay, channel 2–4, maximum 20 ns
Group Delay, channel 5–6, maximum 5 ns
Group Delay, reverse, maximum 20 ns
Hum Modulation, minimum -85 dB
Impedance 75 ohm
Operating Current at Voltage 200 mA @ 12 Vdc
Shielding Effectiveness, minimum 100 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on input port
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, power port to RF output, minimum 55 dB @ 5–1002 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±0.5 dB
Insertion Loss, maximum 1.2 dB
Return Loss, minimum 20 dB
Operating Frequency Band 5 – 42 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±0.75 dB
Gain 15 dB
Noise Figure, maximum 3.5 dB
Operating Frequency Band 53 – 1002 MHz
Return Loss, minimum 20 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard SCTE

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 190.5 mm | 7.5 in
Length, packed 381 mm | 15 in
Carton Quantity 1
Weight, gross 4.99 kg | 11 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type International subscriber amplifier
Application Indoor | Outdoor
Patent Number 8081427 (expires 7/31/2029)
Video Ports, quantity 1
Video Standard NTSC

Electrical Specifications

Distortion Performance (CCN), minimum 70 dBc
Distortion Performance (CSO), minimum 65 dBc
Distortion Performance (CTB), minimum 80 dBc
Distortion Performance (X-Mod), minimum 75 dB
Group Delay, channel 2–4, maximum 20 ns
Group Delay, channel 5–6, maximum 5 ns
Group Delay, reverse, maximum 20 ns
Hum Modulation, minimum -85 dB
Impedance 75 ohm
Operating Current at Voltage 200 mA @ 12 Vdc
Shielding Effectiveness, minimum 100 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on input port
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, power port to RF output, minimum 55 dB @ 5–1002 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±0.5 dB
Insertion Loss, maximum 1.2 dB
Return Loss, minimum 20 dB
Operating Frequency Band 5 – 42 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±0.75 dB
Gain 15 dB
Noise Figure, maximum 3.5 dB
Operating Frequency Band 53 – 1002 MHz
Return Loss, minimum 20 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard SCTE

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 190.5 mm | 7.5 in
Length, packed 381 mm | 15 in
Carton Quantity 1
Weight, gross 4.99 kg | 11 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system