Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVCS6

HomeConnect® Inline Cable Simulator, 6 dB

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Simulator
Product Brand HomeConnect®

General Specifications

Device Type Cable simulator
Application Simulates a cable's loss signature

Dimensions

Contact Pin Diameter 0.813 mm | 0.032 in
Contact Pin Diameter Tolerance ±0.002 in

Electrical Specifications

Insertion Loss at Frequency Band, maximum 0.25 dB @ 5 MHz
Return Loss, input, minimum 22 dB
Return Loss, output, minimum 22 dB
ac Resistance Minimal
Operating Frequency Band 0 – 1002 MHz
Tilt Across Frequency Band -6 dB

Material Specifications

Material Type Brass
Plating Nickel

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 241.3 mm | 9.5 mm
Width, packed 241.3 mm | 9.5 mm
Length, packed 342.9 mm | 13.5 mm
Carton Quantity 800
Weight, gross 9.525 kg | 21 kg

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Simulator
Product Brand HomeConnect®

General Specifications

Device Type Cable simulator
Application Simulates a cable's loss signature

Dimensions

Contact Pin Diameter 0.813 mm | 0.032 in
Contact Pin Diameter Tolerance ±0.002 in

Electrical Specifications

Insertion Loss at Frequency Band, maximum 0.25 dB @ 5 MHz
Return Loss, input, minimum 22 dB
Return Loss, output, minimum 22 dB
ac Resistance Minimal
Operating Frequency Band 0 – 1002 MHz
Tilt Across Frequency Band -6 dB

Material Specifications

Material Type Brass
Plating Nickel

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 241.3 mm | 9.5 mm
Width, packed 241.3 mm | 9.5 mm
Length, packed 342.9 mm | 13.5 mm
Carton Quantity 800
Weight, gross 9.525 kg | 21 kg

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance