Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVF59TG

Base Product: RF-ACC

HomeConnect® F Type Port Non-locking Terminator, brass

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Terminator
Product Brand HomeConnect®

General Specifications

Device Type Non-locking terminator
Parking Port Not included

Dimensions

Contact Pin Diameter 0.762 mm | 0.03 in

Electrical Specifications

Return Loss, minimum 30 dB
Impedance 75 ohm
Operating Frequency Band 5 – 1002 MHz
Shielding Effectiveness, minimum 100 dB

Material Specifications

Material Type Brass
Plating Nickel

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 190.5 mm | 7.5 mm
Width, packed 241.3 mm | 9.5 mm
Length, packed 330.2 mm | 13 mm
Carton Quantity 5000
Weight, gross 19.051 kg | 42 kg

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Terminator
Product Brand HomeConnect®

General Specifications

Device Type Non-locking terminator
Parking Port Not included

Dimensions

Contact Pin Diameter 0.762 mm | 0.03 in

Electrical Specifications

Return Loss, minimum 30 dB
Impedance 75 ohm
Operating Frequency Band 5 – 1002 MHz
Shielding Effectiveness, minimum 100 dB

Material Specifications

Material Type Brass
Plating Nickel

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 190.5 mm | 7.5 mm
Width, packed 241.3 mm | 9.5 mm
Length, packed 330.2 mm | 13 mm
Carton Quantity 5000
Weight, gross 19.051 kg | 42 kg

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse