Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

CSGBMDU8

HomeConnect® Ground Block, brass, MDU, eight ports

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding block
Product Brand HomeConnect®

General Specifications

Device Type Ground block
Ports, quantity 8

Dimensions

Height 38.1 mm | 1.5 in
Width 76.2 mm | 3 in
Length 139.7 mm | 5.5 in
Length, F81 barrel splice 29.972 mm | 1.18 in

Electrical Specifications

Insertion Loss at Frequency Band, maximum 0.2 dB @ 0–1002 MHz | 0.3 dB @ 1002–3000 MHz
Return Loss at Frequency Band, minimum 20 dB @ 2000–3000 MHz | 25 dB @ 1002–2000 MHz | 35 dB @ 0–1002 MHz
Impedance 75 ohm
Operating Frequency Band 0 – 3000 MHz
Shielding Effectiveness, minimum 120 dB

Material Specifications

Material Type Brass
Plating Nickel

Mechanical Specifications

Recommended Bonding Torque, maximum 5.649 N-m | 50 in lb
Recommended Bonding Torque, minimum 3.39 N-m | 30 in lb

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 241.3 mm | 9.5 in
Length, packed 342.9 mm | 13.5 in
Included F81 barrel splice
Weight, gross 7.484 kg | 16.5 in

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Grounding block
Product Brand HomeConnect®

General Specifications

Device Type Ground block
Ports, quantity 8

Dimensions

Height 38.1 mm | 1.5 in
Width 76.2 mm | 3 in
Length 139.7 mm | 5.5 in
Length, F81 barrel splice 29.972 mm | 1.18 in

Electrical Specifications

Insertion Loss at Frequency Band, maximum 0.2 dB @ 0–1002 MHz | 0.3 dB @ 1002–3000 MHz
Return Loss at Frequency Band, minimum 20 dB @ 2000–3000 MHz | 25 dB @ 1002–2000 MHz | 35 dB @ 0–1002 MHz
Impedance 75 ohm
Operating Frequency Band 0 – 3000 MHz
Shielding Effectiveness, minimum 120 dB

Material Specifications

Material Type Brass
Plating Nickel

Mechanical Specifications

Recommended Bonding Torque, maximum 5.649 N-m | 50 in lb
Recommended Bonding Torque, minimum 3.39 N-m | 30 in lb

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 241.3 mm | 9.5 in
Length, packed 342.9 mm | 13.5 in
Included F81 barrel splice
Weight, gross 7.484 kg | 16.5 in

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system