Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760245049 | 4D-CAP-SLX-50

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Four-Direction Cable Exit Cap for SLX Jacks, bag of 50 pcs
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Cable holder kit
Product Series SLX Series

General Specifications

Color Silver

Dimensions

Depth 5.1 mm | 0.201 in
Compatible Cable Diameter, maximum 8.5 mm | 0.335 in

Material Specifications

Material Type Brass | Zinc alloy

Packaging and Weights

Packaging quantity 50
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Cable holder kit
Product Series SLX Series

General Specifications

Color Silver

Dimensions

Depth 5.1 mm | 0.201 in
Compatible Cable Diameter, maximum 8.5 mm | 0.335 in

Material Specifications

Material Type Brass | Zinc alloy

Packaging and Weights

Packaging quantity 50
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category