554720
Modular Plug, 8P/8C, unshielded, flat oval, 8-position, category 5
Specifications
General Specifications
Interface | RJ45 |
Positions/Loaded Contacts | 8 |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold over nickel |
Material Type | Polycarbonate |
Environmental Specifications
Flammability Rating | UL 94 V-2 |
Safety Standard | UL 1863 |
General Specifications
Interface | RJ45 |
Positions/Loaded Contacts | 8 |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold over nickel |
Material Type | Polycarbonate |
Environmental Specifications
Flammability Rating | UL 94 V-2 |
Safety Standard | UL 1863 |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse