Warning Icon
This product was discontinued on: April 15, 2008

For other alternatives, please contact us for more information.

0 Replacement products available

F4TNMV2-HC

Type N Male for 1/2 in FSJ4-50B cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family FSJ4-50B
Inner Contact Attachment Method Captivated
Inner Contact Plating Gold
Interface N Male
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 54.1 mm | 2.130 in
Diameter 24.13 mm | 0.950 in
Nominal Size 1/2 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -120 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 2 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 12000 MHz
Outer Contact Resistance, maximum 0.3 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.032 36.06
1010–2000 MHz 1.036 35.05
2010–3000 MHz 1.083 27.99

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Coupling Nut Proof Torque 4.52 N-m | 39.997 in lb
Coupling Nut Retention Force 444.82 N | 100.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 66.72 N | 15.000 lbf
Insertion Force Method MIL-C-39012C-3.12, 4.6.9
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 0.305 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 108 g | 0.238 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family FSJ4-50B
Inner Contact Attachment Method Captivated
Inner Contact Plating Gold
Interface N Male
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 54.1 mm | 2.130 in
Diameter 24.13 mm | 0.950 in
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD at Frequency -120 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 2 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 12000 MHz
Outer Contact Resistance, maximum 0.3 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.032 36.06
1010–2000 MHz 1.036 35.05
2010–3000 MHz 1.083 27.99

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Coupling Nut Proof Torque 4.52 N-m | 39.997 in lb
Coupling Nut Retention Force 444.82 N | 100.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 66.72 N | 15.000 lbf
Insertion Force Method MIL-C-39012C-3.12, 4.6.9
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 0.305 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 108 g | 0.238 lb
Click on image to enlarge.

Product Specification

Product Specification