L44J
HN Male for 1/2 in LDF4-50A cable
Specifications
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | LDF4-50A |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Unplated |
Interface | HN Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 63.5 mm | 2.500 in |
Diameter | 22.86 mm | 0.900 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Operating Frequency Band | 0 – 6500 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
450–880 MHz | 1.135 | 23.98 |
880–1800 MHz | 1.330 | 17.00 |
1800–2600 MHz | 1.500 | 14.00 |
2600–6200 MHz | 1.790 | 11.00 |
6200–7000 MHz | 2.330 | 8.00 |
7000–8800 MHz | 3.570 | 5.00 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Environmental Specifications
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Packaging and Weights
Weight, net | 154 g | 0.34 lb |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | LDF4-50A |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Unplated |
Interface | HN Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 63.5 mm | 2.500 in |
Diameter | 22.86 mm | 0.900 in |
Nominal Size | 1/2 in |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Operating Frequency Band | 0 – 6500 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
450–880 MHz | 1.135 | 23.98 |
880–1800 MHz | 1.330 | 17.00 |
1800–2600 MHz | 1.500 | 14.00 |
2600–6200 MHz | 1.790 | 11.00 |
6200–7000 MHz | 2.330 | 8.00 |
7000–8800 MHz | 3.570 | 5.00 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Environmental Specifications
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Packaging and Weights
Weight, net | 154 g | 0.34 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse