Warning Icon
This product was discontinued on: December 31, 2010

For other alternatives, please contact us for more information.

0 Replacement products available

L4PNF-PM

Type N Female Panel Mount for 1/2 in LDF4-50A cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Panel mount
Cable Family LDF4-50A
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface N Female
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Silver
Pressurizable No

Dimensions

Length 66.04 mm | 2.600 in
Diameter 25.4 mm | 1.000 in
Nominal Size 1/2 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Cable Impedance 50 ohm
Connector Impedance 50 ohm
Inner Contact Resistance, maximum 2 mOhm
Operating Frequency Band 0 – 8800 MHz
Outer Contact Resistance, maximum 0.3 mOhm
RF Operating Voltage, maximum (vrms) 707 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–880 MHz 1.052 31.92
880–1800 MHz 1.094 26.96
1800–2600 MHz 1.173 21.98
2600–3500 MHz 1.173 21.98
4400–5300 MHz 1.173 21.98
5300–6200 MHz 1.173 21.98
6200–7000 MHz 1.173 21.98
7000–7900 MHz 1.330 17.00
7900–8800 MHz 1.580 13.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5

Environmental Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F

Packaging and Weights

Weight, net 154 g | 0.34 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Panel mount
Cable Family LDF4-50A
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface N Female
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Silver
Pressurizable No

Dimensions

Length 66.04 mm | 2.600 in
Diameter 25.4 mm | 1.000 in
Nominal Size 1/2 in

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Cable Impedance 50 ohm
Connector Impedance 50 ohm
Inner Contact Resistance, maximum 2 mOhm
Operating Frequency Band 0 – 8800 MHz
Outer Contact Resistance, maximum 0.3 mOhm
RF Operating Voltage, maximum (vrms) 707 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–880 MHz 1.052 31.92
880–1800 MHz 1.094 26.96
1800–2600 MHz 1.173 21.98
2600–3500 MHz 1.173 21.98
4400–5300 MHz 1.173 21.98
5300–6200 MHz 1.173 21.98
6200–7000 MHz 1.173 21.98
7000–7900 MHz 1.330 17.00
7900–8800 MHz 1.580 13.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5

Environmental Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F

Packaging and Weights

Weight, net 154 g | 0.34 lb
Click on image to enlarge.