Warning Icon
This product was discontinued on: October 13, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

1644016-5

  • Available in:
  • EMEA
AMP CO Insert, Quad, RJ45 / TEL, White
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Communication insert
Product Brand AMP CO™
Product Series AMP CO

General Specifications

Color White
Interface Type RJ45
Outlet Orientation Flat
Total Ports, quantity 4

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Communication insert
Product Brand AMP CO™
Product Series AMP CO

General Specifications

Color White
Interface Type RJ45
Outlet Orientation Flat
Total Ports, quantity 4

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse