7832200 | SFP+, 10GBase BiDi 1270nmTx/1330nmRx, up to 10 km
Small form factor pluggable+ BiDi Module, 10G BASE, CWDM, Singlemode, up to 10 km
Features and Benefits
- Single LC connector
- Hot pluggable SFP+ footprint
- Uncooled DFB laser transmitter
- RoHS compliant and Lead Free
- Up to 10km on 9/125µm SMF
- Metal enclosure for lower EMI
Specifications
Product Classification
Product Type | Optical module |
Product Series | BiDi SFP+ |
General Specifications
Interface | LC/UPC |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 12 mm | 0.472 in |
Width | 13.9 mm | 0.547 in |
Depth | 56.5 mm | 2.224 in |
Optical Specifications
Fiber Type | 9/125 µm, singlemode |
Average Optical Output Power, maximum | 3 dBm |
Average Optical Output Power, minimum | -2 dBm |
Rx/Tx Power Accuracy | ±3dB / ±2dB |
Operating Wavelength | 1270 nm (Tx) | 1330 nm (Rx) |
Receiver Sensitivity, maximum | –13 dBm |
Receiver Overload | + 0.5 dBm |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Height, packed | 20 mm | 0.787 in |
Width, packed | 105 mm | 4.134 in |
Depth, packed | 65 mm | 2.559 in |
Packaging quantity | 1 |
Packaging Type | Box |
Weight, gross | 0.036 kg | 0.079 lb |
Weight, net | 0.022 kg | 0.049 lb |
Product Classification
Product Type | Optical module |
Product Series | BiDi SFP+ |
General Specifications
Interface | LC/UPC |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 12 mm | 0.472 in |
Width | 13.9 mm | 0.547 in |
Depth | 56.5 mm | 2.224 in |
Optical Specifications
Fiber Type | 9/125 µm, singlemode |
Average Optical Output Power, maximum | 3 dBm |
Average Optical Output Power, minimum | -2 dBm |
Rx/Tx Power Accuracy | ±3dB / ±2dB |
Operating Wavelength | 1270 nm (Tx) | 1330 nm (Rx) |
Receiver Sensitivity, maximum | –13 dBm |
Receiver Overload | + 0.5 dBm |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Height, packed | 20 mm | 0.787 in |
Width, packed | 105 mm | 4.134 in |
Depth, packed | 65 mm | 2.559 in |
Packaging quantity | 1 |
Packaging Type | Box |
Weight, gross | 0.036 kg | 0.079 lb |
Weight, net | 0.022 kg | 0.049 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse