Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860658169-G | mmWave Concealment for Samsung AT1K01

Modular Concealment for Samsung AT1K01 mmWave 5G radio

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of 860658169-G | mmWave Concealment for Samsung AT1K01 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Radio Compatibility Enclosure Color    
No configured items found.
Features and Benefits
-Mounts directly to CommScope spool or can be attached directly to wood or metal shafts.
-Optional Mounting brackets allow for both up and down mechanical tilt
-One concealment required per radio
  • Variable pole diameter mounting kits available to mount to existing structures

Product Classification

Portfolio CommScope®
Product Type 5G/mmWave
Product Brand Metro Cell
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Antennas Included None
Color Light Gray (RAL 7035)
Color Options Black (RAL 9005) | Brown (RAL 8014) | Light Gray (RAL 7035) | Metallic Silver
Cooling Passive Cooling
Mounting Options Non-tapered poles | Tapered poles | Wood poles
Radio Compatibility Samsung AT1K01
Radios Included None

Material Specifications

Finish Aluminum Chromate
Material Type Aluminum | Steel | Thermoplastic

Environmental Specifications

Thermal Compliance GR-487

Packaging and Weights

Volume 0.042 m³ | 1.5 ft³
Weight (unloaded) 6.963 kg | 15.35 lb

Product Classification

Portfolio CommScope®
Product Type 5G/mmWave
Product Brand Metro Cell
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Antennas Included None
Color Light Gray (RAL 7035)
Color Options Black (RAL 9005) | Brown (RAL 8014) | Light Gray (RAL 7035) | Metallic Silver
Cooling Passive Cooling
Mounting Options Non-tapered poles | Tapered poles | Wood poles
Radio Compatibility Samsung AT1K01
Radios Included None

Material Specifications

Finish Aluminum Chromate
Material Type Aluminum | Steel | Thermoplastic

Environmental Specifications

Thermal Compliance GR-487

Packaging and Weights

Volume 0.042 m³ | 1.5 ft³
Weight (unloaded) 6.963 kg | 15.35 lb

Product Specification

Product Specification