Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SSC-760233122 | 18 in Pole Top

Top of Pole 18in Dia Concealment Enclosure for up to six Ericsson Metro Cell radios
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Enclosure for holding up to 6 Ericsson metro cell radios directly below a multiband canister antenna
  • Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
  • Variable pole diameter mounting kits available to mount to existing structures
  • Matching light pole or monopole options available
Specifications

Product Classification

Product Type Metro cell site enclosure

General Specifications

Antenna Compatibility, CommScope SSC-760233122E11x 12in dia antenna (NH, NNVVSSP, V4SSPP) | SSC-760233122E15x 8in dia antenna (V360, VVSSP)
Antenna Compatibility, Other Vendors SSC-760233122E12x 16in dia antenna - Kathrein | SSC-760233122E13x 14-15in dia antenna: Amphenol, ACE, Galtronics | SSC-760233122E14x 10in dia Series - Galtronics
Antennas Included None
Color Light Gray (RAL 7035)
Color Notes SSC-760233122E1x1 - Light Grey | SSC-760233122E1x2 - Green | SSC-760233122E1x3 - Black | SSC-760233122E1x4 - Brown
Color Options Black | Brown (RAL 8014) | Green (RAL 6005)
Cooling Passive Cooling
Mounting Options Non-tapered poles | Tapered poles | Wood poles
Radio Compatibility, Ericsson (6) 2203 5w radios
Radios Included None

Dimensions

Height 889 mm | 35 in
Width 457.2 mm | 18 in
Depth 457.2 mm | 18 in
Mounting Bolt Circle Diameter 142.748 mm | 5.62 in | 241.3 mm | 9.5 in

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Aluminum | Steel

Environmental Specifications

Thermal Compliance GR-487

Packaging and Weights

Weight (unloaded) 34.019 kg | 75 lb

Product Classification

Product Type Metro cell site enclosure

General Specifications

Antenna Compatibility, CommScope SSC-760233122E11x 12in dia antenna (NH, NNVVSSP, V4SSPP) | SSC-760233122E15x 8in dia antenna (V360, VVSSP)
Antenna Compatibility, Other Vendors SSC-760233122E12x 16in dia antenna - Kathrein | SSC-760233122E13x 14-15in dia antenna: Amphenol, ACE, Galtronics | SSC-760233122E14x 10in dia Series - Galtronics
Antennas Included None
Color Light Gray (RAL 7035)
Color Notes SSC-760233122E1x1 - Light Grey | SSC-760233122E1x2 - Green | SSC-760233122E1x3 - Black | SSC-760233122E1x4 - Brown
Color Options Black | Brown (RAL 8014) | Green (RAL 6005)
Cooling Passive Cooling
Mounting Options Non-tapered poles | Tapered poles | Wood poles
Radio Compatibility, Ericsson (6) 2203 5w radios
Radios Included None

Dimensions

Height 889 mm | 35 in
Width 457.2 mm | 18 in
Depth 457.2 mm | 18 in
Mounting Bolt Circle Diameter 142.748 mm | 5.62 in | 241.3 mm | 9.5 in

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Aluminum | Steel

Environmental Specifications

Thermal Compliance GR-487

Packaging and Weights

Weight (unloaded) 34.019 kg | 75 lb
Other Ways to Browse