Plateforme clients et partenaires COVID-19 CommScope Visiter
Produits
Résultats connexes
Plateforme clients et partenaires COVID-19 CommScope Visiter
HomeConnect® Inline Attenuator, F-m/F-f, 6 dB
Product Type | Coax attenuator |
Product Brand | HomeConnect® |
Device Type | Attenuator |
Application | Reduces RF signal levels by a specific value |
Contact Pin Diameter | 0.813 mm | 0.032 in |
Contact Pin Diameter Tolerance | ±0.002 in |
Insertion Loss | 6 dB |
Return Loss, input, minimum | 25 dB |
Return Loss, output, minimum | 25 dB |
Frequency Response | ±0.25 dB |
Operating Frequency Band | 0 – 1800 MHz |
Material Type | Brass |
Plating | Nickel |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | EN 60728-4 | SCTE |
Height, packed | 241.3 mm | 9.5 in |
Width, packed | 241.3 mm | 9.5 in |
Length, packed | 342.9 mm | 13.5 in |
Carton Quantity | 2000 |
Weight, gross | 2.54 kg | 5.6 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Coax attenuator |
Product Brand | HomeConnect® |
Device Type | Attenuator |
Application | Reduces RF signal levels by a specific value |
Contact Pin Diameter | 0.813 mm | 0.032 in |
Contact Pin Diameter Tolerance | ±0.002 in |
Insertion Loss | 6 dB |
Return Loss, input, minimum | 25 dB |
Return Loss, output, minimum | 25 dB |
Frequency Response | ±0.25 dB |
Operating Frequency Band | 0 – 1800 MHz |
Material Type | Brass |
Plating | Nickel |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | EN 60728-4 | SCTE |
Height, packed | 241.3 mm | 9.5 in |
Width, packed | 241.3 mm | 9.5 in |
Length, packed | 342.9 mm | 13.5 in |
Carton Quantity | 2000 |
Weight, gross | 2.54 kg | 5.6 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |