Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CS2G-1.8

HomeConnect® Two-way Splitter, 5–1218/1800 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Horizontal
Video Ports, quantity 2

Electrical Specifications

Insertion Loss at Frequency Band, typical 3.6 dB @ 5–400 MHz | 4.5 dB @ 400–1218 MHz | 5.0 dB @ 1218–1794 MHz
Return Loss at Frequency Band, input, minimum 16 dB @ 1218–1794 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum 16 dB @ 1218–1794 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Frequency Response ±0.5 dB @ 1002–1794 MHz | ±0.5 dB @ 5–1002 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1794 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-100 dBc
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 22 dB @ 1002–1794 MHz | 22 dB @ 5–10 MHz | 23 dB @ 870–1002 MHz | 26 dB @ 65–870 MHz | 30 dB @ 10–65 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication
Safety Standard SCTE

Packaging and Weights

Height, packed 215.9 mm | 8.5 in
Width, packed 368.3 mm | 14.5 in
Length, packed 482.6 mm | 19 in
Carton Quantity 400
Weight, gross 20.87 kg | 46.010 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Horizontal
Video Ports, quantity 2

Electrical Specifications

Insertion Loss at Frequency Band, typical 3.6 dB @ 5–400 MHz | 4.5 dB @ 400–1218 MHz | 5.0 dB @ 1218–1794 MHz
Return Loss at Frequency Band, input, minimum 16 dB @ 1218–1794 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum 16 dB @ 1218–1794 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Frequency Response ±0.5 dB @ 1002–1794 MHz | ±0.5 dB @ 5–1002 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1794 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-100 dBc
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 22 dB @ 1002–1794 MHz | 22 dB @ 5–10 MHz | 23 dB @ 870–1002 MHz | 26 dB @ 65–870 MHz | 30 dB @ 10–65 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication
Safety Standard SCTE

Packaging and Weights

Height, packed 215.9 mm | 8.5 in
Width, packed 368.3 mm | 14.5 in
Length, packed 482.6 mm | 19 in
Carton Quantity 400
Weight, gross 20.87 kg | 46.010 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system