Warning Icon
This product was discontinued on: October 31, 2019

For other alternatives, please contact us for more information.

1 Replacement products available
  • S-3-UW-H-43-I6
    Ultra Wideband Three-way Low PIM Reactive High Power Splitter, 555–6000 MHz (Additional mounting bracket PN:42396A-17 sold separately)

S-3-CPUSE-H-43-I6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Three-way Low PIM Reactive Power Splitter, 555–2700 MHz (Additional mounting bracket PN:42396A-17 sold separately)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 45 mm | 1.772 in
Width 66 mm | 2.598 in
Length 185 mm | 7.283 in

Electrical Specifications

3rd Order IMD -162 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.2 dB @ 555–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 300 W
Impedance 50 ohm
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 4.8 dB
VSWR 1.2

Mechanical Specifications

Coupling Nut Proof Torque 7 N-m | 61.955 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 85 mm | 3.346 in
Length, packed 200 mm | 7.874 in
Weight, gross 0.46 kg | 1.014 lb
Weight, net 0.36 kg | 0.794 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 45 mm | 1.772 in
Width 66 mm | 2.598 in
Length 185 mm | 7.283 in

Electrical Specifications

3rd Order IMD -162 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.2 dB @ 555–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 300 W
Impedance 50 ohm
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 4.8 dB
VSWR 1.2

Mechanical Specifications

Coupling Nut Proof Torque 7 N-m | 61.955 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 85 mm | 3.346 in
Length, packed 200 mm | 7.874 in
Weight, gross 0.46 kg | 1.014 lb
Weight, net 0.36 kg | 0.794 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification