Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

386697-000 | FOSC-OC-6P11400-US00

  • Available in:
  • North America

FOSC™ A-TRAY-24 type with one 1x4 Planar splitter with symmetrical split ratio

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Product Type Splitter splice tray
Product Brand FOSC™
Product Series FOSC-OC

General Specifications

Application For use in FOSC closures

Dimensions

Height 10.67 mm | 0.42 in
Width 99.06 mm | 3.9 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Splitter splice tray
Product Brand FOSC™
Product Series FOSC-OC

General Specifications

Application For use in FOSC closures

Dimensions

Height 10.67 mm | 0.42 in
Width 99.06 mm | 3.9 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance