Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SA-3C

PIM-free, Composite Snap-in Hanger Adapter For patents, see www.cs-pat.com.
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Adapter
Product Brand PIM-guard
Ordering Note CommScope® standard product in the United States and Canada

General Specifications

Adapter Type Stand-off adapter
Color Black
Mounting 3/4 in through hole

Dimensions

Height 36.322 mm | 1.43 in
Outside Width 40.132 mm | 1.58 in
Outside Length 87.122 mm | 3.43 in

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Maximum Loading Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416
Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥1000 hours

Packaging and Weights

Height, packed 17 cm | 6.693 in
Width, packed 13 cm | 5.118 in
Length, packed 10 cm | 3.937 in
Packaging quantity 10
Weight, gross 0.27 kg | 0.595 lb

Product Classification

Product Type Adapter
Product Brand PIM-guard
Ordering Note CommScope® standard product in the United States and Canada

General Specifications

Adapter Type Stand-off adapter
Color Black
Mounting 3/4 in through hole

Dimensions

Height 36.322 mm | 1.43 in
Outside Width 40.132 mm | 1.58 in
Outside Length 87.122 mm | 3.43 in

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Maximum Loading Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416
Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥1000 hours

Packaging and Weights

Height, packed 17 cm | 6.693 in
Width, packed 13 cm | 5.118 in
Length, packed 10 cm | 3.937 in
Packaging quantity 10
Weight, gross 0.27 kg | 0.595 lb
Other Ways to Browse