Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MWH-1-14-Y

Messenger Wire Hanger for 1-1/4 in RADIAX® Radiating Cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit

General Specifications

Cables per Hanger 1
Color Black
Hanger Type Hanger kits

Dimensions

Height 112.014 mm | 4.41 in
Width 50.546 mm | 1.99 in
Length 53.594 mm | 2.11 in
Compatible Diameter, maximum 39.497 mm | 1.555 in
Compatible Diameter, minimum 35.992 mm | 1.417 in
Diameter Over Messenger Wire, maximum 9 mm | 0.354 in
Diameter Over Messenger Wire, minimum 6 mm | 0.236 in
Nominal Size 1-1/4 in

Material Specifications

Material Type Polyamide PA66

Mechanical Specifications

Maximum Load 3500 N | 786.832 lbf

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Flammability Test Method UL 94 V-0
Toxicity Index Test Method IEC 60754-2
UV Resistance, minimum with no degradation ≥1000 hours

Packaging and Weights

Height, packed 18 cm | 7.087 in
Width, packed 23 cm | 9.055 in
Length, packed 38 cm | 14.961 in
Packaging quantity 50
Weight, gross 4.5 kg | 9.921 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit

General Specifications

Cables per Hanger 1
Color Black
Hanger Type Hanger kits

Dimensions

Height 112.014 mm | 4.41 in
Width 50.546 mm | 1.99 in
Length 53.594 mm | 2.11 in
Compatible Diameter, maximum 39.497 mm | 1.555 in
Compatible Diameter, minimum 35.992 mm | 1.417 in
Diameter Over Messenger Wire, maximum 9 mm | 0.354 in
Diameter Over Messenger Wire, minimum 6 mm | 0.236 in
Nominal Size 1-1/4 in

Material Specifications

Material Type Polyamide PA66

Mechanical Specifications

Maximum Load 3500 N | 786.832 lbf

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Flammability Test Method UL 94 V-0
Toxicity Index Test Method IEC 60754-2
UV Resistance, minimum with no degradation ≥1000 hours

Packaging and Weights

Height, packed 18 cm | 7.087 in
Width, packed 23 cm | 9.055 in
Length, packed 38 cm | 14.961 in
Packaging quantity 50
Weight, gross 4.5 kg | 9.921 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category