Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

100845-13

Hardware Kit for PBR100 or UBR100 flange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Flange hardware kit

General Specifications

Compatible Interface PBR100 | UBR100
Thread Size M4

Dimensions

Waveguide Size WR90 | WG16 | R100

Packaging and Weights

Height, packed 5.08 mm | 0.2 in
Width, packed 88.9 mm | 3.5 in
Length, packed 139.7 mm | 5.5 in
Included Hex nuts | Lock washers | One o-ring | Socket head cap screws
Packaging quantity 1
Weight, gross 0.036 kg | 0.08 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Flange hardware kit

General Specifications

Compatible Interface PBR100 | UBR100
Thread Size M4

Dimensions

Waveguide Size WR90 | WG16 | R100

Packaging and Weights

Height, packed 5.08 mm | 0.2 in
Width, packed 88.9 mm | 3.5 in
Length, packed 139.7 mm | 5.5 in
Included Hex nuts | Lock washers | One o-ring | Socket head cap screws
Packaging quantity 1
Weight, gross 0.036 kg | 0.08 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification