100845-6
Base Product: 1008-SERIES-HARDWARE-KITS
Hardware Kit for PDR84 or UDR84 flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PDR84 | UDR84 |
Thread Size | M4 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 139.7 mm | 5.5 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.045 kg | 0.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PDR84 | UDR84 |
Thread Size | M4 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 139.7 mm | 5.5 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.045 kg | 0.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse