33544-23
Base Product: 33544-SERIES-HARDWARE-KITS
Connector Reattachment Kit
Specifications
Specifications
Product Classification
Product Type | Connector kit |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 17.78 mm | 0.7 in |
Included | One o-ring | Silicone grease | Two gaskets |
Packaging quantity | 1 |
Weight, gross | 0.041 kg | 0.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Connector kit |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 17.78 mm | 0.7 in |
Included | One o-ring | Silicone grease | Two gaskets |
Packaging quantity | 1 |
Weight, gross | 0.041 kg | 0.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse