Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

45594-177A

Hardware Kit for 177 Connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW77
Thread Size #10 | M10

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 76.2 mm | 3 in
Length, packed 12.7 mm | 0.5 in
Included Four hexsock bolts | Four split washers | One gasket | One o-ring | Silicone grease | Two slot head screws
Packaging quantity 1
Weight, gross 0.05 kg | 0.11 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW77
Thread Size #10 | M10

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 76.2 mm | 3 in
Length, packed 12.7 mm | 0.5 in
Included Four hexsock bolts | Four split washers | One gasket | One o-ring | Silicone grease | Two slot head screws
Packaging quantity 1
Weight, gross 0.05 kg | 0.11 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification