TW-4310-SP
Base Product: TORQUE-WRENCH-TOOLS
Slim profile coupling torque wrench for 4.3-10 connectors, 22 mm opening, 8Nm torque
Specifications
Product Classification
Product Type | Wrench |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Torques 4.3-10 connectors |
Calibration | 6 mo |
Tool Type | Torque wrench |
Dimensions
Wrench Opening | 22.250 mm | 0.876 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Tolerance | ±0.8 N-m (±7.1 in lb) |
Torque Value | 8.000 N-m | 70.806 in lb |
Packaging and Weights
Height, packed | 165.001 mm | 6.4961 in |
Width, packed | 145.009 mm | 5.709 in |
Length, packed | 330.022 mm | 12.993 in |
Packaging quantity | 1 |
Weight, gross | 0.89 kg | 1.962 lb |
Product Classification
Product Type | Wrench |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Torques 4.3-10 connectors |
Calibration | 6 mo |
Tool Type | Torque wrench |
Dimensions
Wrench Opening | 22.250 mm | 0.876 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Tolerance | ±0.8 N-m (±7.1 in lb) |
Torque Value | 8.000 N-m | 70.806 in lb |
Packaging and Weights
Height, packed | 165.001 mm | 6.4961 in |
Width, packed | 145.009 mm | 5.709 in |
Length, packed | 330.022 mm | 12.993 in |
Packaging quantity | 1 |
Weight, gross | 0.89 kg | 1.962 lb |
Documentation & Downloads
Product Specification
Technical Publication
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse