Plateforme clients et partenaires COVID-19 CommScope Visiter
Produits
Résultats connexes
Plateforme clients et partenaires COVID-19 CommScope Visiter
OFDC Fiber Optic Splice Tray Kit, 4 pcs 12-way fiber trays + lid
Regional Availability | Australia/New Zealand |
Product Type | Fiber splice/patch tray |
Product Series | OFDC |
Color | Gray |
Material Type | PBT | PET |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Environmental Space | Outdoor |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 0.1 kg | 0.22 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Australia/New Zealand |
Product Type | Fiber splice/patch tray |
Product Series | OFDC |
Color | Gray |
Material Type | PBT | PET |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Environmental Space | Outdoor |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 0.1 kg | 0.22 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |