Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

UGBA-36

Universal Ground Bar Assembly, three six-position ground bars, for 7-16 DIN, type N, or bolt-grounded surge arrestors

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Grounding bar
Ordering Note CommScope® non-standard product

Dimensions

Height 50.8 mm | 2 in
Length 457.2 mm | 18 in
Material Thickness 6.35 mm | 0.25 in
Hole Size 1.3 in
Hole Distance, center to center 63.5 mm | 2.5 in

Material Specifications

Material Type Copper

Packaging and Weights

Height, packed 655.32 mm | 25.8 in
Width, packed 248.92 mm | 9.8 in
Length, packed 58.42 mm | 2.3 in
Included Bulkhead mounting bar | Grounding bar | Insulators | Mounting brackets | Threaded rod | Universal hardware
Packaging quantity 1
Weight, gross 7.7 kg | 16.976 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Grounding bar
Ordering Note CommScope® non-standard product

Dimensions

Height 50.8 mm | 2 in
Length 457.2 mm | 18 in
Material Thickness 6.35 mm | 0.25 in
Hole Size 1.3 in
Hole Distance, center to center 63.5 mm | 2.5 in

Material Specifications

Material Type Copper

Packaging and Weights

Height, packed 655.32 mm | 25.8 in
Width, packed 248.92 mm | 9.8 in
Length, packed 58.42 mm | 2.3 in
Included Bulkhead mounting bar | Grounding bar | Insulators | Mounting brackets | Threaded rod | Universal hardware
Packaging quantity 1
Weight, gross 7.7 kg | 16.976 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category