BC-20-10D
Pipe-to-Pipe Clamp, joins two 1-1/2 in to 3-1/2 in OD round members
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 127 mm | 5 in |
Width | 203.2 mm | 8 in |
Length | 254 mm | 10 in |
Mounting Diameter 2, maximum | 88.9 mm | 3.5 in |
Mounting Diameter 2, minimum | 38.1 mm | 1.5 in |
Mounting Diameter, maximum | 88.9 mm | 3.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 8.2 kg | 18.078 lb |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 127 mm | 5 in |
Width | 203.2 mm | 8 in |
Length | 254 mm | 10 in |
Mounting Diameter 2, maximum | 88.9 mm | 3.5 in |
Mounting Diameter 2, minimum | 38.1 mm | 1.5 in |
Mounting Diameter, maximum | 88.9 mm | 3.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 8.2 kg | 18.078 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse