Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC4015120HC

H-Frame with Ice Canopy, 10ft long with 4 Posts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Ice canopies and shields

Dimensions

Height 4064 mm | 160 in
Width 1397 mm | 55 in
Length 3048 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Ice shield | Legs | Unistrut
Packaging quantity 1
Weight, net 342.8 kg | 755.744 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Ice canopies and shields

Dimensions

Height 4064 mm | 160 in
Width 1397 mm | 55 in
Length 3048 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Ice shield | Legs | Unistrut
Packaging quantity 1
Weight, net 342.8 kg | 755.744 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification