MC-KD8M-B
Base Product: MC-K-SERIES
Heavy Duty Double T-Arm Monopole Mount Base Kit, Includes (2) Ring Mounts for 15"-50" OD Monopole, 8 ft x 3-1/2" OD face pipes. Antenna Pipes not included.
Features and Benefits
Heavy Duty Double T-Arm mount design for Monopole applications featuring sturdy corner tie-backs for added stability.
Includes 3-1/2” OD face pipes. Antenna Pipes not included.
Includes 3-1/2” OD face pipes. Antenna Pipes not included.
Specifications
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 2.438 m | 8 ft |
Width | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Stand-off Distance | 1244.600 mm | 49 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ring mounts (2) | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 632.444 kg | 1394.3 lb |
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 2.438 m | 8 ft |
Width | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Stand-off Distance | 1244.600 mm | 49 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ring mounts (2) | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 632.444 kg | 1394.3 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse