Warning Icon
This product was discontinued on: May 19, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

431298-000 | XCSM-115/30-800/S(S5)

Base Product: XCSM

  • Available in:
  • EMEA

XCSM Thick-Wall Heat-Shrinkable Tubing kit, 115 mm/30 mm Shrink ratio, 800 mm long, hotmelt adhesive, 5 pcs

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • High recovery ratio reducing the number of sizes and inventory costs
  • Used where maximum reliability is required, submersible, direct buried installations

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, thick wall
Product Series XCSM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 800 mm | 31.496 in
Expanded Inside Diameter, minimum 115 mm | 4.528 in
Recovered Inside Diameter, maximum 30 mm | 1.181 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Buried | Submersible

Packaging and Weights

Packaging quantity 5
Packaging Type Bag | Carton

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, thick wall
Product Series XCSM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 800 mm | 31.496 in
Expanded Inside Diameter, minimum 115 mm | 4.528 in
Recovered Inside Diameter, maximum 30 mm | 1.181 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Buried | Submersible

Packaging and Weights

Packaging quantity 5
Packaging Type Bag | Carton

Product Specification

Product Specification