Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

860635131 | CWPT-125/30-1000-CO50-N

  • Available in:
  • EMEA

CWPT wraparound repair sleeve heat shrink kit, unpressurized, for 30 to 125 mm cable diameter, 1000 mm long

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Excellent split resistance of the composite structure offers superior resistance to mechanical abuse during and after the installation
  • Integrated moisture barrier completely reconstitutes the cable sheath construction

Product Classification

Regional Availability EMEA
Product Type Heat shrink repair sleeve
Product Series CWPT

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 1000 mm | 39.37 in
Expanded Inside Diameter, minimum 125 mm | 4.921 in
Recovered Inside Diameter, maximum 30 mm | 1.181 in
Single Cable Diameter, maximum 125 mm | 4.921 in
Single Cable Diameter, minimum 30 mm | 1.181 in
Expanded Wall Thickness, minimum 1.1 mm | 0.043 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Aerial | Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Product Classification

Regional Availability EMEA
Product Type Heat shrink repair sleeve
Product Series CWPT

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 1000 mm | 39.37 in
Expanded Inside Diameter, minimum 125 mm | 4.921 in
Recovered Inside Diameter, maximum 30 mm | 1.181 in
Single Cable Diameter, maximum 125 mm | 4.921 in
Single Cable Diameter, minimum 30 mm | 1.181 in
Expanded Wall Thickness, minimum 1.1 mm | 0.043 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Aerial | Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Product Specification

Product Specification