Plateforme clients et partenaires COVID-19 CommScope Visiter
Produits
Résultats connexes
Plateforme clients et partenaires COVID-19 CommScope Visiter
FAST Weatherproofing Gel Sealed Antenna Transition Boot, ½ inch Jumper to DIN connector
Regional Availability | Asia |
Product Type | Weatherproofing boot |
Product Series | FAST |
Application | ½” Jumper to DIN connector |
Color | Black |
Length | 93.5 mm | 3.681 in |
Cable Diameter for Seal, maximum | 17 mm | 0.669 in |
Cable Diameter for Seal, minimum | 13 mm | 0.512 in |
Inner Diameter | 26 mm | 1.024 in |
Nominal Size | 1/2 in |
Material Type | Engineered plastic |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Weatherproofing Method | IP68 |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia |
Product Type | Weatherproofing boot |
Product Series | FAST |
Application | ½” Jumper to DIN connector |
Color | Black |
Length | 93.5 mm | 3.681 in |
Cable Diameter for Seal, maximum | 17 mm | 0.669 in |
Cable Diameter for Seal, minimum | 13 mm | 0.512 in |
Inner Diameter | 26 mm | 1.024 in |
Nominal Size | 1/2 in |
Material Type | Engineered plastic |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Weatherproofing Method | IP68 |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |