SA-1C
Base Product: STAND-OFF-ADAPTER-SERIES
PIM-free, stand off adapter that can be strapped to round members for single snap-in hanger attachment
Specifications
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Mounting | 3/4 in through hole | Round member |
Dimensions
Inside Height | 29.21 mm | 1.15 in |
Outside Width | 29.972 mm | 1.18 in |
Outside Length | 34.29 mm | 1.35 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416, SSH-411, SSH-1117 |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 ºC to +85 ºC (-40 ºF to +185 ºF) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.15 kg | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Mounting | 3/4 in through hole | Round member |
Dimensions
Inside Height | 29.21 mm | 1.15 in |
Outside Width | 29.972 mm | 1.18 in |
Outside Length | 34.29 mm | 1.35 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416, SSH-411, SSH-1117 |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 ºC to +85 ºC (-40 ºF to +185 ºF) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.15 kg | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Other Ways to Browse