C100-NMNM
CNT-100 CNT® Jumper with interface types N Male and N Male, variable length
Specifications
Product Classification
Product Type | Braided cable assembly |
Product Brand | CNT® |
Product Series | CNT-100 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Cable Family | CNT-100 |
Interface, Connector A | N Male |
Interface, Connector B | N Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Length | 0 m | 0 ft |
Nominal Size | 0.100 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.433 | 14.99 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Braided cable assembly |
Product Brand | CNT® |
Product Series | CNT-100 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Cable Family | CNT-100 |
Interface, Connector A | N Male |
Interface, Connector B | N Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Length | 0 m | 0 ft |
Nominal Size | 0.100 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.433 | 14.99 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse